text.skipToContent text.skipToNavigation

Catalog No. : TV8-TV14-Q

Description:  VINYL INSUL STEP-DOWN SPLICE 8-14

UPC: 786209938367

Insulated Vinyl Step-Down Butt Splice for Wire Range 8 to 16-14, Red with Blue Color Ring, Package of 25
View More View Less
For more info visit:  electrification.us.abb.com
  • Tubular copper construction prevents barrel separation during crimping and provides good conductivity.
  • Chamfered barrel enables easy funneling of copper strands into splice barrel. Expanded entry accomodates larger/thicker wiring insulation.
  • Color-coded insulator ring make it easy to identify the wire size capacity of each end of the splice.
  • Application Tools: HDC38A
  • Alternate Package Qty: TV8TV14CC

Descriptors

Category

Wire or cable compression splice

Special Features

Tubular copper construction prevents barrel separation during crimping and provides good conductivity.

Specifications

Conductor Range

8

Material

Copper

Finish

Tin-Plated

Color

Red

Voltage Rating

600 V

Insulation

Insulated Vinyl

Temperature Rating

75 C

Classifications

Brand Name

Sta-Kon

Sub Brand

Catamount

Standard

UL E9809
UL E9809

ETIM EC001059 Crimp splices for copper conductor

AWG-range

16-14