Catalog No. : TV8-TV10-Q
Description: VINYL INSUL STEP-DOWN SPLICE 8-10
UPC: 786209938350
Insulated Vinyl Step-Down Butt Splice for Wire Range 8 to 12-10, Red with Yellow Color Ring, Package of 25
View More
View Less
For more info visit:
electrification.us.abb.com
- Tubular copper construction prevents barrel separation during crimping and provides good conductivity.
- Chamfered barrel enables easy funneling of copper strands into splice barrel. Expanded entry accomodates larger/thicker wiring insulation.
- Color-coded insulator ring make it easy to identify the wire size capacity of each end of the splice.
- Application Tools: HDC38A
- Alternate Package Qty: TV8TV10CC
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Tubular copper construction prevents barrel separation during crimping and provides good conductivity. |
Specifications
|
Conductor Range |
8 |
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Color |
Red |
|
Voltage Rating |
600 V |
|
Insulation |
Insulated Vinyl |
|
Temperature Rating |
75 C |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Catamount |
|
Standard |
UL E9809 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | ZMVV | N/A | N/A |
ETIM Classification
ETIM
EC001059 Crimp splices for copper conductor
|
AWG-range |
12-10 |