Catalog No. : TV6-516R-Q
Description: VNYL INS RNG TERM No6 5/16 IN STUD
UPC: 786209938060
- Molded Funnel Entry Insulator. Brazed Seam. Internal Barrel Serrations.
- Application Tools: TBM6S
Descriptors
|
Category |
Electrical terminals |
|
Special Features |
Molded Funnel Entry Insulator. Brazed Seam. Internal Barrel Serrations. |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Copper |
|
Color |
Blue |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Catamount |
|
Standard |
UL E9809 |
Dimensions
|
Wire Size |
6 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Flange shape |
Ring shape |
|
Insulation |
Polyvinyl chloride (PVC) |
|
Colour insulation |
Blue |
|
Reel packaging |
N |
|
Stud size (imperial) |
5/16 inch |
Documents/Support Tools
|
Sales Drawing |