text.skipToContent text.skipToNavigation

Catalog No. : TV18-BS-XV

Description:  VINYL INSUL BUTT SPLC 22-16 RED

UPC: 728494144238

Vinyl Insulated Butt Splice, Length .986 Inches, Outer Diameter .157 Inches, Inner Diameter .067 Inches, Wire Range #22-#16 AWG, Color Red, Copper, Tin Plated
View More View Less
For more info visit:  electrification.us.abb.com
  • Expanded Entry. Brazed Seams (Yellow - Tubular). Internal Barrel Serrations.
  • Application Tools: WT112M
  • Alternate Package Qty: TV18BSL

Descriptors

Category

Wire or cable compression splice

Special Features

Expanded Entry. Brazed Seams (Yellow - Tubular). Internal Barrel Serrations.

Specifications

Material

Copper

Color

Red

Voltage Rating

600 V

Temperature Rating

75 C

Classifications

Brand Name

Sta-Kon

Sub Brand

Catamount

Standard

UL E9809
UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001059 Crimp splices for copper conductor

AWG-range

22-16

Material

Copper

Surface protection

Tinned

Colour insulation

Red

Documents/Support Tools

Sales Drawing

Click here