text.skipToContent text.skipToNavigation

Catalog No. : TV18-6R-XV

Description:  VNYL INSUL RNG TERM 22-16 No6 RED

UPC: 728494144450

Insulated Vinyl Ring Terminal for Wire Range 22-16 Stud Size #6, Red, Canister
View More View Less
For more info visit:  electrification.us.abb.com
  • Molded Funnel Entry Insulator. Brazed Seam. Internal Barrel Serrations.
  • Application Tools: WT112M, CM2000A
  • Alternate Package Qty: TV186RL

Descriptors

Category

Electrical terminals

Special Features

Molded Funnel Entry Insulator. Brazed Seam. Internal Barrel Serrations.

Specifications

Voltage Rating

600 V

Material

Copper

Color

Red

Classifications

Brand Name

Sta-Kon

Sub Brand

Catamount

Standard

UL E9809
UL E9809

Dimensions

Wire Size

22-16 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Ring shape

Insulation

Polyvinyl chloride (PVC)

Colour insulation

Red

Reel packaging

N

AWG-range

22-16

Stud size (imperial)

6

Documents/Support Tools

Sales Drawing

Click here