text.skipToContent text.skipToNavigation

Catalog No. : TV18-250PD-XV

Description:  VINYL INS PGYBCK DISCON No22-16 RED

UPC: 728494144740

Insulated Vinyl Piggy Back - 250 Series Disconnects for Wire Range 22-16, Red, Canister
View More View Less
For more info visit:  electrification.us.abb.com
  • Male and Female Tabs Combined. Additional conductors may be added to existing installations without changing blocks. Molded Insulator. Brazed Seam. Internal Barrel Serrations. Funnel Entry.
  • Application Tools: WT112M, CM2000A
  • Alternate Package Qty: TV18250PDL

Descriptors

Category

Wire terminal disconnect

Special Features

Male and Female Tabs Combined. Additional conductors may be added to existing installations without changing blocks. Molded Insulator. Brazed Seam. Internal Barrel Serrations. Funnel Entry.

Specifications

Material

Brass with Copper Sleeve

Color

Red

Insulation

Vinyl

Classifications

Brand Name

Sta-Kon

Sub Brand

Catamount

Standard

UL E66716
UL E66716

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC000516 Round or flat plug/receptacle

Insulation

Partially isolated

Colour insulation

Red

Material insulation

Polyvinyl chloride (PVC)

Documents/Support Tools

Sales Drawing

Click here