Catalog No. : TV18-18BL-L
Description: VINYL INSUL BLADE TERMINAL 22-16
UPC: 786209937896
- For use in DIN-Style Blade Terminal blocks. Molded Funnel Entry Insulator. Brazed Seam. Internal Barrel Serrations.
- Application Tools: WT112M, CM2000A
Descriptors
|
Category |
Electrical terminals |
|
Special Features |
For use in DIN-Style Blade Terminal blocks. Molded Funnel Entry Insulator. Brazed Seam. Internal Barrel Serrations. |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Copper |
|
Color |
Red |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Catamount |
|
Standard |
UL E9809 |
Dimensions
|
Wire Size |
22-16 AWG |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | ZMVV | N/A | N/A |
|
Insulation |
Polyvinyl chloride (PVC) |
|
Colour insulation |
Red |
|
AWG-range |
22-16 |
Documents/Support Tools
|
Sales Drawing |