Catalog No. : TV14-TV18-L
Description: STEP DOWN SPLICE 16-14 TO 22-16GA
UPC: 728494142012
Insulated Vinyl Step-Down Butt Splice for Wire Range 16-14 to 22-16, Blue with Red Color Ring, Package of 50
View More
View Less
For more info visit:
electrification.us.abb.com
- Tubular copper construction prevents barrel separation during crimping and provides good conductivity.
- Chamfered barrel enables easy funneling of copper strands into splice barrel. Expanded entry accomodates larger/thicker wiring insulation.
- Color-coded insulator ring make it easy to identify the wire size capacity of each end of the splice.
- Application Tools: CM2000A
- Alternate Package Qty: TV14TV18M
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Tubular copper construction prevents barrel separation during crimping and provides good conductivity. |
Specifications
|
Conductor Range |
16-14 |
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Color |
Blue |
|
Voltage Rating |
600 V |
|
Insulation |
Insulated Vinyl |
|
Temperature Rating |
75 C |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Catamount |
|
Standard |
UL E9809 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC001059 Crimp splices for copper conductor
|
AWG-range |
16-14 |
Documents/Support Tools
|
Sales Drawing |