Catalog No. : TV14-BS-L
Description: VINYL INSULATED BUTT SPLICE 16-14
UPC: 786209937810
- Expanded Entry. Brazed Seams (Yellow - Tubular). Internal Barrel Serrations.
- Application Tools: WT112M
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Expanded Entry. Brazed Seams (Yellow - Tubular). Internal Barrel Serrations. |
Specifications
|
Material |
Copper |
|
Color |
Blue |
|
Voltage Rating |
600 V |
|
Temperature Rating |
75 C |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Catamount |
|
Standard |
UL E9809 |
|
AWG-range |
16-14 |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Colour insulation |
Blue |
Documents/Support Tools
|
Sales Drawing |