text.skipToContent text.skipToNavigation

Catalog No. : TV14-8LFD-XV

Description:  VNYL INSUL DC LKG FRK 16-14

UPC: 786209935779

Vinyl Insulated Locking Double Crimp Fork Terminal, Wire Range 16-14, Stud size #6, Blue, Canister of 15 terminals
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical terminals

Specifications

Voltage Rating

600 V

Material

Vinyl

Color

Blue

Classifications

Brand Name

Sta-Kon

Sub Brand

Spec-Kon

Standard

UL E9809

Dimensions

Wire Size

16-14 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E9809 N/A N/A N/A N/A