Catalog No. : TV14-6LF-XV
Description: VINYL LCK FRK TERM 16-14 No6 BLUE
UPC: 728494144559
- Molded Funnel Entry Insulator. Brazed Seam. Internal Barrel Serrations.
- Application Tools: WT112M, CM2000A
- Alternate Package Qty: TV146LFL
Descriptors
Category |
Electrical terminals |
Type |
Vinyl Insulated Locking Fork Terminal |
Special Features |
Molded Funnel Entry Insulator. Brazed Seam. Internal Barrel Serrations. |
Specifications
Voltage Rating |
600 V |
Material |
Copper |
Color |
Blue |
Classifications
Brand Name |
Sta-Kon |
Sub Brand |
Catamount |
Dimensions
Wire Size |
16-14 AWG |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH SVHC | REACH 223 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Flange shape |
Fork shape |
Insulation |
Polyvinyl chloride (PVC) |
Colour insulation |
Blue |
Reel packaging |
N |
AWG-range |
16-14 |
Stud size (imperial) |
6 |
Documents/Support Tools
Sales Drawing |