Catalog No. : TV14-38R-L
Description: VINYL INS RING TERMINAL 16-14 No38
UPC: 786209937704
- Molded Funnel Entry Insulator. Brazed Seam. Internal Barrel Serrations.
- Application Tools: WT112M, CM2000A
Descriptors
|
Category |
Electrical terminals |
|
Special Features |
Molded Funnel Entry Insulator. Brazed Seam. Internal Barrel Serrations. |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Copper |
|
Color |
Blue |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Catamount |
|
Standard |
UL E9809 |
Dimensions
|
Wire Size |
16-14 AWG |
|
Flange shape |
Ring shape |
|
Insulation |
Polyvinyl chloride (PVC) |
|
Colour insulation |
Blue |
|
Reel packaging |
N |
|
AWG-range |
16-14 |
|
Stud size (imperial) |
3/8 inch |
Documents/Support Tools
|
Sales Drawing |