Catalog No. : TV14-250PDD-XV
Description: VNYL INSUL PGYBCK DISCON 16-14
UPC: 786209935922
Vinyl insulated double crimp piggy back disconnect 250 Series, Wire Range 16-14, Blue, Canister of 15 disconnect
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire terminal disconnect |
Specifications
|
Voltage Rating |
600 kV |
|
Material |
Vinyl |
|
Finish |
Tin Plated |
|
Color |
Blue |
|
Insulation |
Vinyl |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Spec-Kon |
|
Standard |
UL E66716 |
Dimensions
|
Wire Size |
16-14 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E66716 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC000516 Round or flat plug/receptacle
|
Insulation |
Partially isolated |
|
Colour insulation |
Blue |
|
Material insulation |
Polyvinyl chloride (PVC) |