Catalog No. : TV14-250PD-L
Description: VINYL INSUL PIGGYBACK DISC 16-14
UPC: 786209937698
- Male and Female Tabs Combined. Additional conductors may be added to existing installations without changing blocks. Molded Insulator. Brazed Seam. Internal Barrel Serrations. Funnel Entry.
- Application Tools: WT112M, CM2000A
Descriptors
|
Category |
Wire terminal disconnect |
|
Special Features |
Male and Female Tabs Combined. Additional conductors may be added to existing installations without changing blocks. Molded Insulator. Brazed Seam. Internal Barrel Serrations. Funnel Entry. |
Specifications
|
Material |
Brass with Copper Sleeve |
|
Color |
Blue |
|
Insulation |
Vinyl |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Catamount |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Insulation |
Partially isolated |
|
Colour insulation |
Blue |
|
Material insulation |
Polyvinyl chloride (PVC) |
Documents/Support Tools
|
Sales Drawing |