Catalog No. : TV14-250FD-XV
Description: VNYL INSUL FEM DISCON 16-14 BLUE
UPC: 728494144276
Insulated Vinyl Female - 250 Series Disconnects for Wire Range 16-14, Blue, Canister
View More
View Less
For more info visit:
electrification.us.abb.com
- Easy entry copper insulation sleeve.
- Application Tools: WT112M
- Alternate Package Qty: TV14250FDL
Descriptors
Category |
Wire terminal disconnect |
Special Features |
Easy entry copper insulation sleeve. |
Specifications
Material |
Brass with Copper Sleeve |
Color |
Blue |
Insulation |
Vinyl |
Classifications
Brand Name |
Sta-Kon |
Sub Brand |
Catamount |
Standard |
UL E66716 |
ETIM Classification
ETIM
EC000516 Round or flat plug/receptacle
Insulation |
Partially isolated |
Colour insulation |
Blue |
Material insulation |
Polyvinyl chloride (PVC) |
Documents/Support Tools
Sales Drawing |