Catalog No. : TV10-BS-XV
Description: VNYL INSUL BUTT SPLC 12-10
UPC: 728494144252
Vinyl insulated butt splice, Wire range 12-10, Yellow, Canister of 15 splices
View More
View Less
For more info visit:
electrification.us.abb.com
- Expanded Entry. Brazed Seams (Yellow - Tubular). Internal Barrel Serrations.
- Application Tools: WT112M
- Alternate Package Qty: TV10BSL
Descriptors
|
Category |
Wire or cable compression connector |
|
Special Features |
Expanded Entry. Brazed Seams (Yellow - Tubular). Internal Barrel Serrations. |
Specifications
|
Material |
Copper |
|
Color |
Yellow |
|
Voltage Rating |
600 V |
|
Temperature Rating |
75 C |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Catamount |
|
Standard |
UL E9809 |
Documents/Support Tools
|
Sales Drawing |