Catalog No. : TV10-BS-L
Description: VINYL INSULATED BUTT SPLICE 12-10
UPC: 786209937582
Insulated Vinyl Butt Splice for Wire Range 12-10 , Yellow
View More
View Less
For more info visit:
electrification.us.abb.com
- Expanded Entry. Brazed Seams (Yellow - Tubular). Internal Barrel Serrations.
- Application Tools: WT112M
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Expanded Entry. Brazed Seams (Yellow - Tubular). Internal Barrel Serrations. |
Specifications
|
Material |
Copper |
|
Color |
Yellow |
|
Voltage Rating |
600 V |
|
Temperature Rating |
75 C |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Catamount |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | ZMVV | N/A | N/A |
ETIM Classification
ETIM
EC001059 Crimp splices for copper conductor
|
AWG-range |
12-10 |
Documents/Support Tools
|
Sales Drawing |