Catalog No. : TV10-6F-L
Description: VINYL INSULFORK TERMINAL 12-10No6
UPC: 786209937520
- Molded Funnel Entry Insulator. Brazed Seam. Internal Barrel Serrations.
- Application Tools: WT112M, CM2000A
Descriptors
|
Category |
Electrical terminals |
|
Special Features |
Molded Funnel Entry Insulator. Brazed Seam. Internal Barrel Serrations. |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Copper |
|
Color |
Yellow |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Catamount |
|
Standard |
UL E9809 |
Dimensions
|
Wire Size |
12-10 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | ZMVV | N/A | N/A |
|
Flange shape |
Fork shape |
|
Insulation |
Polyvinyl chloride (PVC) |
|
Colour insulation |
Yellow |
|
Reel packaging |
N |
|
AWG-range |
12-10 |
|
Stud size (imperial) |
6 |
Documents/Support Tools
|
Sales Drawing |