Catalog No. : TV10-250PD-XV
Description: VNYL INSUL PGYBCK DISCON 12-10
UPC: 728494144726
- Male and Female Tabs Combined. Additional conductors may be added to existing installations without changing blocks. Molded Insulator. Internal Barrel Serrations. Funnel Entry.
- Application Tools: CM2000A
- Alternate Package Qty: TV10250PDL
Descriptors
|
Category |
Wire terminal disconnect |
|
Special Features |
Male and Female Tabs Combined. Additional conductors may be added to existing installations without changing blocks. Molded Insulator. Brazed Seam. Internal Barrel Serrations. Funnel Entry. |
Specifications
|
Material |
Brass with Copper Sleeve |
|
Color |
Yellow |
|
Insulation |
Vinyl |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Catamount |
|
Standard |
UL E66716 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E66716 | N/A | N/A | N/A | N/A |
|
Insulation |
Partially isolated |
|
Colour insulation |
Yellow |
|
Material insulation |
Polyvinyl chloride (PVC) |
Documents/Support Tools
|
Sales Drawing |