Catalog No. : TV10-250MD-XV
Description: VNYL INSUL MALE DISCON 12-10
UPC: 728494144290
Vinyl insulated male disconnect 250 Series, Wire Range 12-10, Yellow, Canister of 15 disconnects
View More
View Less
For more info visit:
electrification.us.abb.com
- Easy entry copper insulation sleeve.
- Application Tools: WT112M
- Alternate Package Qty: TV10250MDL
Descriptors
|
Category |
Wire terminal disconnect |
|
Special Features |
Easy entry copper insulation sleeve. |
Specifications
|
Material |
Brass with Copper Sleeve |
|
Color |
Yellow |
|
Insulation |
Vinyl |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Catamount |
|
Standard |
UL E66716 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E66716 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |