Catalog No. : TV10-250FD-L
Description: VINYL INS FEMALE DISCONNECT 10-12
UPC: 786209937469
Insulated Vinyl Female - 250 Series Disconnects for Wire Range 12-10 , Yellow
View More
View Less
For more info visit:
electrification.us.abb.com
- Easy entry copper insulation sleeve.
- Application Tools: WT112M
Descriptors
|
Category |
Wire terminal disconnect |
|
Special Features |
Easy entry copper insulation sleeve. |
Specifications
|
Material |
Brass with Copper Sleeve |
|
Color |
Yellow |
|
Insulation |
Vinyl |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Catamount |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000516 Round or flat plug/receptacle
|
Insulation |
Partially isolated |
|
Colour insulation |
Yellow |
|
Material insulation |
Polyvinyl chloride (PVC) |
Documents/Support Tools
|
Sales Drawing |