Catalog No. : TV10-00QS-X
Description: VINYL INSULATED QUICK SPLICE 12-10
UPC: 786209938299
Insulated Vinyl Quick Splice for Wire Range 12-10 , Yellow
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Conductor Range |
12-10 |
|
Material |
Brass with Copper Sleeve |
|
Color |
Yellow |
|
Insulation |
Insulated Vinyl |
|
Temperature Rating |
105 C |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Catamount |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001059 Crimp splices for copper conductor
|
AWG-range |
12-10 |
Documents/Support Tools
|
Sales Drawing |