Catalog No. : TTE1-1
Description: 1 INCH X 90 DEG.EMT ELBOW,EA
UPC: 785991185928
Descriptors
|
Category |
Electrical conduit elbow |
|
Application |
To Change Direction for Conduit or When Terminating at a Box or Fitting |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Steel City |
|
Sub Brand |
IBERVILLE |
Dimensions
|
Size |
1 Inch |
|
Material |
Metal |
|
Material quality |
Steel |
|
Surface protection |
Untreated |
|
Colour |
Natural colour |
|
Model |
Rigid |
|
Inner diameter |
25.4 mm |
|
Angle of bow |
90 ° |