text.skipToContent text.skipToNavigation

Catalog No. : TTC4

Description:  TRANS TANK GRND CONN 1 1-3/8

UPC: 783786300464

Transformer Tank Ground Connector for Wire Range 1 Stranded - 10 Solid, Stud Size 1/2-13 UNC-2A. 1-1/4 X 7/8 X 1-3/8 inches.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Grounding devices or assemblies

Special Features

Cast of High Conductivity Bronze - 1/2 inch-13 stud fits all standard EEI-NEMA distribution transformers. One size connector to handle full range of grounding conductors from #8 through #2/0 stranded. No special tools required.

Application

Transformer Tank Ground Connector

Specifications

Conductor Material

Copper

Type Of Indicators

None

Insulation

None

Connection

Mechanical

Classifications

Brand Name

Blackburn

Standard

RUS Listed

Dimensions

Conductor Size

#1 STR AWG , #10 SOL AWG

Length

1-3/8 in

Size

1-1/4 X 7/8 X 1-3/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant