Alternate Catalog No. : TT 500-500
Catalog No. : TT500-500
Description: COPPER-TEE CONNECTOR FOR 500 MCM
UPC: 783786780099
- Produced from Seamless Copper Tubing for High Conductivity.
- Tin-Plated to Resist Corrosion.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Produced from Seamless Copper Tubing for High Conductivity. Tin-Plated to Resist Corrosion. Tapered Ends Enable Use in High-Voltage Applications up to 69kV. |
|
Application |
For Use in High-Voltage Applications up to 69kV. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
500 kcmil |
|
Number Of Conductors |
3 |
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Main 6.718 inches Long, Main Diameter 1.060 inches, Tap 2.593 inches Long, Tap Diameter 1.060 inches. |