Alternate Catalog No. : TT 2/0-1/0
Catalog No. : TT2/0-1/0
Description: CU TP TAPERED TEE MAIN/TAP 2/0/1/0
UPC: 783786754496
- Produced from Seamless Copper Tubing for High Conductivity.
- Tin-Plated to Resist Corrosion.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Produced from Seamless Copper Tubing for High Conductivity. Tin-Plated to Resist Corrosion. Tapered Ends Enable Use in High-Voltage Applications up to 69kV. |
|
Application |
For Use in High-Voltage Applications up to 69kV. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
2/0 to 1/0 AWG |
|
Number Of Conductors |
3 |
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Main 4.156 inches Long, Main Diameter .563 inches, Tap 1.500 inches Long, Tap Diameter .513 inches. |