Catalog No. : TSMR420CSCUGP
Description: MSLC MB RGLS 200A 4/8 S UGOH GA POWER
UPC: 783164430936
Descriptors
|
Category |
Meter Socket Load Center |
|
GO Schedule |
RB |
|
Grouping |
Meter Socket |
Specifications
|
Input/Output Voltage |
120/240V ac |
|
Interrupting Capacity Rating |
10 |
|
Amperage |
200 A |
|
Enclosure |
Outdoor |
|
1" Space |
4 |
|
1/2" Space |
8 |
|
Feed |
Either |
|
Door |
Yes |
|
GSA Compliance |
No |
|
Circuit Breaker Style |
Plug-In |
|
NEMA Rating |
NEMA 3R |
|
Factory Installed Ground Kit |
Yes |
|
Enclosure Type |
OutdoorType 3R |
|
Wires |
3 Wire |
|
Service & Voltage |
1 Phase, 3 Wire, 120/240V ac |
Classifications
|
UL/CUL Listing |
UL |
Dimensions
|
Width |
14.0 in |
|
Depth |
4.5 in |