text.skipToContent text.skipToNavigation

Catalog No. : TSMR415CSCUGP

Description:  MSLC MB RGLS 150A 4/8 S UGOH GA POWER

UPC: 783164430929

PowerMark Gold Meter Socket Load Centers are an ideal option for residential applications. Additonally, PowerMark Gold Meter Socket Load Centers provide increased reliability and maximum circuit layout flexibility. All our PowerMark Gold Meter Socket Load Centers are built with high-quality materials for extended durability. Furthermore, their perfected design allows for an easy and fast installation. The TSMR415CSCUGP is a ringless, main breaker meter socket and features spaces for 4, 1" breakers, a 150A main ampere rating, Georgia Power compatibility, a feed through lug, and an outdoor suitable, surface enclosure.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Meter Socket Load Center

GO Schedule

RB

Grouping

Meter Socket

Specifications

Input/Output Voltage

120/240V ac

Interrupting Capacity Rating

10

Amperage

150 A

Enclosure

Outdoor

1" Space

4

1/2" Space

8

Feed

Either

Door

Yes

GSA Compliance

No

Circuit Breaker Style

Plug-In

NEMA Rating

NEMA 3R

Factory Installed Ground Kit

Yes

Enclosure Type

OutdoorType 3R

Wires

3 Wire

Service & Voltage

1 Phase, 3 Wire, 120/240V ac

Classifications

UL/CUL Listing

UL

Dimensions

Width

14.0 in

Depth

4.5 in