Catalog No. : TSMR015CSGP
Description: MSLC MB Rgl 150A 0/0 S UG/OH GA Power
UPC: 783164430905
Descriptors
|
Category |
Meter Socket Load Center |
|
GO Schedule |
RB |
|
Grouping |
Meter Socket |
Specifications
|
Input/Output Voltage |
120/240V ac |
|
Interrupting Capacity Rating |
10 |
|
Amperage |
150 A |
|
Enclosure |
Outdoor |
|
1" Space |
0 |
|
1/2" Space |
0 |
|
Feed |
Either |
|
Door |
Yes |
|
GSA Compliance |
No |
|
NEMA Rating |
NEMA 3R |
|
Factory Installed Ground Kit |
No |
|
Enclosure Type |
OutdoorType 3R |
|
Wires |
3 Wire |
|
Service & Voltage |
1 Phase, 3 Wire, 120/240V ac |
Classifications
|
UL/CUL Listing |
UL |
Dimensions
|
Width |
18.9 in |
|
Depth |
5.0 in |