Catalog No. : TSMQ1610CSCU
Description: MSLC MB RING 100A10K 16/32 S UG/OH EUSC
UPC: 783164705744
Descriptors
|
Category |
Meter Socket Load Center |
|
GO Schedule |
RB |
|
Grouping |
Meter Combo |
Specifications
|
Input/Output Voltage |
120/240V ac |
|
Interrupting Capacity Rating |
22 |
|
Amperage |
100 |
|
Enclosure |
Outdoor |
|
Phase |
1 Phase |
|
1" Space |
16 |
|
1/2" Space |
32 |
|
Feed |
Under Ground/Over Head |
|
Circuit Breaker Style |
Plug-On |
|
NEMA Rating |
NEMA 3R |
|
Factory Installed Ground Kit |
N |
|
Enclosure Type |
Outdoor Type 3R Enclosure, Surface |
|
Wires |
3 Wire |
|
Service & Voltage |
1 Phase, 3 Wire, 120/240V ac |
Classifications
|
UL/CUL Listing |
UL |
Dimensions
|
Width |
14.75 |
|
Depth |
5.44 |