text.skipToContent text.skipToNavigation

Catalog No. : TSMF820CSFL

Description:  MSLC MB Rgl 200A 8/16 S UG/OH Farm FTL

UPC: 783164384802

PowerMark Gold Meter Socket Load Centers are an ideal option for residential applications. Additonally, PowerMark Gold Meter Socket Load Centers provide increased reliability and maximum circuit layout flexibility. All our PowerMark Gold Meter Socket Load Centers are built with high-quality materials for extended durability. Furthermore, their perfected design allows for an easy and fast installation. The TM10RMC is a farm panel that has a ring and features spaces for 8, 1" breakers, a 200 A main ampere rating, feed through lugs, and an outdoor suitable, surface enclosure
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Meter Socket Load Center

GO Schedule

RB

Grouping

Meter Socket

Specifications

Input/Output Voltage

120/240V ac

Amperage

200 A

Enclosure

Outdoor

1" Space

8

1/2" Space

16

Feed

Either

Door

No

GSA Compliance

No

Circuit Breaker Style

Plug-In

NEMA Rating

NEMA 3R

Factory Installed Ground Kit

Yes

Enclosure Type

OutdoorType 3R

Wires

3 Wire

Service & Voltage

1 Phase, 3 Wire, 120/240V ac

Classifications

UL/CUL Listing

UL