Catalog No. : TSMB2020CSCU
Description: MSLC MB Rgl200A 2040 S UGOH LvB Xcel-Col
UPC: 783164378719
PowerMark Gold Meter Socket Load Centers are an ideal option for residential applications. Additonally, PowerMark Gold Meter Socket Load Centers provide increased reliability and maximum circuit layout flexibility. All our PowerMark Gold Meter Socket Load Centers are built with high-quality materials for extended durability. Furthermore, their perfected design allows for an easy and fast installation. The TSMB2020CSCU is a ringless, main breaker meter socket and features spaces for 20, 1" breakers, a 200A main ampere rating, a copper bus, a lever bypass, and an outdoor suitable, surface enclosure.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Meter Socket Load Center |
|
GO Schedule |
RB |
|
Grouping |
Meter Socket |
Specifications
|
Input/Output Voltage |
120/240V ac |
|
Amperage |
200 A |
|
Enclosure |
Outdoor |
|
1" Space |
20 |
|
1/2" Space |
40 |
|
Feed |
Either |
|
GSA Compliance |
No |
|
Circuit Breaker Style |
Plug-In |
|
NEMA Rating |
NEMA 3R |
|
Factory Installed Ground Kit |
No |
|
Enclosure Type |
OutdoorType 3R |
|
Wires |
3 Wire |
|
Service & Voltage |
1 Phase, 3 Wire, 120/240V ac |
Classifications
|
UL/CUL Listing |
UL |