text.skipToContent text.skipToNavigation

Catalog No. : TSMB1212CSCU

Description:  MSLC MB RGL125A 12/24 S UGOH LVB XCELCOL

UPC: 783164378696

PowerMark Gold Meter Socket Load Centers are an ideal option for residential applications. Additonally, PowerMark Gold Meter Socket Load Centers provide increased reliability and maximum circuit layout flexibility. All our PowerMark Gold Meter Socket Load Centers are built with high-quality materials for extended durability. Furthermore, their perfected design allows for an easy and fast installation.The TSMB1212CSCU is a ringless, main breaker meter socket and features spaces for 12, 1" breakers, a 125A main ampere rating, a copper bus, a lever bypass, and an outdoor suitable, surface enclosure.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Meter Socket Load Center

GO Schedule

RB

Grouping

Meter Socket

Specifications

Input/Output Voltage

120/240V ac

Amperage

125 A

Enclosure

Outdoor

1" Space

12

1/2" Space

24

Feed

Either

GSA Compliance

No

Circuit Breaker Style

Plug-In

NEMA Rating

NEMA 3R

Factory Installed Ground Kit

No

Enclosure Type

OutdoorType 3R

Wires

3 Wire

Service & Voltage

1 Phase, 3 Wire, 120/240V ac

Classifications

UL/CUL Listing

UL