text.skipToContent text.skipToNavigation

Catalog No. : TSM420CSCU

Description:  MSLC MB Rng 200A22K 4/8 ckt Surf UG/OH

UPC: 783164308938

PowerMark Gold Meter Socket Load Centers are an ideal option for residential applications. Additonally, PowerMark Gold Meter Socket Load Centers provide increased reliability and maximum circuit layout flexibility. All our PowerMark Gold Meter Socket Load Centers are built with high-quality materials for extended durability. Furthermore, their perfected design allows for an easy and fast installation. The TSM420CSCU is a main breaker meter socket with a ring and features spaces for 4, 1" breakers, a 200A main ampere rating, a copper bus, and an outdoor suitable, surface enclosure.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Meter Socket Load Center

GO Schedule

RB

Grouping

Meter Socket

Specifications

Input/Output Voltage

120/240V ac

Interrupting Capacity Rating

10

Amperage

200 A

Enclosure

Outdoor

Phase

1 Phase

1" Space

4

1/2" Space

8

Feed

Either

Door

Yes

GSA Compliance

No

Circuit Breaker Style

Plug-In

NEMA Rating

NEMA 3R

Factory Installed Ground Kit

Yes

Enclosure Type

OutdoorType 3R

Wires

3 Wire

Service & Voltage

1 Phase, 3 Wire, 120/240V ac

Classifications

UL/CUL Listing

UL