Catalog No. : TSL6SE58
Description: THRD STUD TRANSCONN 6POS 6-500 12-4
UPC: 783786833207
Threaded Stud Transformer Connector - 5/8-11 Threaded Stud, 6 Positions, Wire Range #6 - 500 kcmil and #12 solid - #4 stranded , use with LAC and LCU Lugs. Oxide Inhibiting Compound. 650 Amp Maximum.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Terminals have 3/8 inch Plated Steel Bolts with Captive Belleville Washers, Bus is Notched to Accept the Locking Boss on Type LAC Lugs. |
|
Application |
For Use with Single Bolt LAC, LCN or CAL Lugs |
Specifications
|
Connection |
Mechanical |
|
Material |
Aluminum |
|
Amperage Rating |
650 A |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Bolt Size |
3/8 in |
Documents/Support Tools
|
SDS |