text.skipToContent text.skipToNavigation

Catalog No. : TSF420CSCU

Description:  MSLC MCB RING 200A22K 4/8 S FTL UGO

UPC: 783164214307

PowerMark Gold Meter Socket Load Centers are an ideal option for residential applications. Additonally, PowerMark Gold Meter Socket Load Centers provide increased reliability and maximum circuit layout flexibility. All our PowerMark Gold Meter Socket Load Centers are built with high-quality materials for extended durability. Furthermore, their perfected design allows for an easy and fast installation. The TSF420CSCU is a main breaker, farm panel meter socket with a ring and features a 200 A main ampere rating, spaces for 4, 1" breakers, a copper bus, and an outdoor sutiable, surface enclosure
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Meter Socket Load Center

GO Schedule

RB

Grouping

Meter Socket

Specifications

Input/Output Voltage

120/240V ac

Interrupting Capacity Rating

22

Amperage

200 A

Enclosure

Outdoor

Phase

1 Phase

1" Space

4

1/2" Space

8

Feed

Either

Door

Yes

GSA Compliance

No

Circuit Breaker Style

Plug-In

NEMA Rating

NEMA 3R

Factory Installed Ground Kit

No

Enclosure Type

OutdoorType 3R

Wires

3 Wire

Service & Voltage

1 Phase, 3 Wire, 120/240V ac

Classifications

UL/CUL Listing

UL