text.skipToContent text.skipToNavigation

Catalog No. : TSDR840UFCU

Description:  MSLC DU-MB RGLS 400A22K 816 SF UG L

UPC: 783164308990

PowerMark Gold Meter Socket Load Centers are an ideal option for residential applications. Additonally, PowerMark Gold Meter Socket Load Centers provide increased reliability and maximum circuit layout flexibility. All our PowerMark Gold Meter Socket Load Centers are built with high-quality materials for extended durability. Furthermore, their perfected design allows for an easy and fast installation. The TSDR840UFCU is a ringless, dual main breaker, meter socket and features spaces for 8, 1" breakers, a 400A, a copper bus, and a flush enclosure.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Meter Socket Load Center

GO Schedule

RB

Grouping

Meter Socket

Specifications

Input/Output Voltage

120/240V ac

Interrupting Capacity Rating

22

Amperage

400 A

Enclosure

Outdoor

Phase

1 Phase

1" Space

8

1/2" Space

16

Feed

Bottom

Door

Yes

GSA Compliance

No

Circuit Breaker Style

Plug-In

NEMA Rating

NEMA 3R

Factory Installed Ground Kit

No

Enclosure Type

OutdoorType 3R

Wires

3 Wire

Service & Voltage

1 Phase, 3 Wire, 120/240V ac

Classifications

UL/CUL Listing

UL