Catalog No. : TSDR840CFCUGP
Description: MSLC DU-MB RGLS 400A22K 8/16 F UG LB GP
UPC: 783164483079
PowerMark Gold Meter Socket Load Centers are an ideal option for residential applications. Additonally, PowerMark Gold Meter Socket Load Centers provide increased reliability and maximum circuit layout flexibility. All our PowerMark Gold Meter Socket Load Centers are built with high-quality materials for extended durability. Furthermore, their perfected design allows for an easy and fast installation. The TSDR840CFCUGP is a ringless, dual main breaker meter socket and features spaces for 8, 1" breakers, a 400A main ampere rating, a copper bus, Georgia Power compatibility, and an outdoor suitable, surface enclosure.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Meter Socket Load Center |
|
Grouping |
Meter Socket |
Specifications
|
Input/Output Voltage |
120/240V ac |
|
Amperage |
400 A |
|
Enclosure |
Outdoor |
|
Phase |
1 Phase |
|
1" Space |
8 |
|
1/2" Space |
16 |
|
Circuit Breaker Style |
Plug-In |
|
NEMA Rating |
NEMA 3R |
|
Factory Installed Ground Kit |
No |
|
Enclosure Type |
Outdoor, Surface Mount |
Classifications
|
UL/CUL Listing |
UL |