Alternate Catalog No. : TSC 8 TN
Catalog No. : TSC8TN
Description: NEMA TPAL TRANS SPAD ADPT 8HL 3/4IN
UPC: 75114366953
Tin Plated Aluminum Transformer Spade Adapter, Bolt Size 1/2 inch, Eight Hole Pad, .562 inch Diameter holes. Two Rows of 4 Holes. 1.75 inch centers. 7 inch x 4 inch x .75 inch thick. NEMA Pad - First Hole Center at .825 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
- Adapters for Standard and Four-Hole NEMA Transformer Pads
- Cables are Disconnectable to Make Swaps and Changes Easier
- Dual-Rated to Accept Copper or Aluminum Lugs
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
7 inch x 4 inch x .75 inch thick. |