text.skipToContent text.skipToNavigation

Alternate Catalog No. : TSC 8

Catalog No. : TSC8

Description:  NEMA AL TRANS SPADE ADPT 8HL 3/4IN

UPC: 783786754465

Aluminum Transformer Spade Adapter, Bolt Size 1/2 inch, Eight Hole Pad, .562 inch Diameter holes. Two Rows of 4 Holes. 1.75 inch centers. 7 inch x 4 inch x .75 inch thick. NEMA Pad - First Hole Center at .825 inch.
View More View Less
For more info visit:  electrification.us.abb.com
  • Adapters for Standard and Four-Hole NEMA Transformer Pads
  • Cables are Disconnectable to Make Swaps and Changes Easier
  • Dual-Rated to Accept Copper or Aluminum Lugs

Descriptors

Category

Electrical underground bus connector

Specifications

Connection

Mechanical

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

7 inch x 4 inch x .75 inch thick.

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant