Alternate Catalog No. : TSC 7805
Catalog No. : TSC7805
Description: AL TFR SPADE ADAP BOLT 1/2, 8 HOLE
UPC: 783786754458
Aluminum Transformer Spade Adapter, Bolt 1/2 inch, Eight Hole Pad, .562 inch Diameter holes. Two Rows of 4 Holes. 1.75 inch centers. 10 inch x 4 inch x .5 inch thick. NEMA Pad arrangement at each end of Bar - First Hole Center at .625 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
- Adapters for Standard and Four-Hole NEMA Transformer Pads
- Cables are Disconnectable to Make Swaps and Changes Easier
- Dual-Rated to Accept Copper or Aluminum Lugs
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
10 inch x 4 inch x .5 inch thick. |