Alternate Catalog No. : TSC 6667
Catalog No. : TSC6667
Description: NEMA TFR SPADE ADAPTER 30 .562 SLOT
UPC: 783786754434
Nema Transformer Spade Adapter, Tin Plated Aluminum Pad with (30) .562 Diameter Slotted Holes and (1) 1.13 Diameter Hole, 15.00 Long X 8.00 High X .750 Wide. One Side has Two Rows of 8 Slotted Holes on 1.75 inch Centers, Other Side has Two Rows of 7 Slotted Holes on 1.75 inch Centers and also the 1.13 inch Diameter Hole in the corner - Centered 2 inch down and 1.75 inch across.
View More
View Less
For more info visit:
electrification.us.abb.com
- Adapters for Standard and Four-Hole NEMA Transformer Pads
- Cables are Disconnectable to Make Swaps and Changes Easier
- Dual-Rated to Accept Copper or Aluminum Lugs
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
15.00 Long X 8.00 High X .750 Wide. |