Alternate Catalog No. : TSC 6489
Catalog No. : TSC6489
Description: TPCU TFR SPADE ADAPTR 6HOLE 1/2BOLT
UPC: 783786754427
Tin Plated Copper Transformer Spade Adapter, Bolt 1/2 inch, Six Hole Pad. .562 inch Diameter Holes, 1.75 inch Centers. 4 inch wide x 6.25 inch long x 1/1 inch thick. Two Rows of 3 Holes Centered at 1.125, 2.875 and 5.125 inches.
View More
View Less
For more info visit:
electrification.us.abb.com
- Adapters for Standard and Four-Hole NEMA Transformer Pads
- Cables are Disconnectable to Make Swaps and Changes Easier
- Dual-Rated to Accept Copper or Aluminum Lugs
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
4 inch wide x 6.25 inch long x 1/1 inch thick. |