text.skipToContent text.skipToNavigation

Alternate Catalog No. : TSC 6

Catalog No. : TSC6

Description:  NEMA TRANSFORMER SPADE ADAPTER

UPC: 783786967414

NEMA 6-Hole Transformer Spade Adapters - TSC series, Six Holes for 1/2 inch Bolts, Pad Thickness 3/4 inch. 5.250 inch long x 4 inch wide. 1.75 inch Centers. Bare Aluminum.
View More View Less
For more info visit:  electrification.us.abb.com
  • Adapters for Standard and Four-Hole NEMA Transformer Pads
  • Cables are Disconnectable to Make Swaps and Changes Easier
  • Dual-Rated to Accept Copper or Aluminum Lugs

Descriptors

Category

Electrical underground bus connector

Specifications

Connection

Mechanical

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

5.250 inch long x 4 inch wide.

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant