Alternate Catalog No. : TSC 5985-4
Catalog No. : TSC5985-4
Description: ALUM XTFR SPADE ADAPTER .75X8X20 IN
UPC: 783786754397
Aluminum Transformer Spade Adapter, (28) .562 inch Diameter Bolt Holes, - 8 inch x 20 inch, thickness 3/4 inch. 5 Rows of 4 on One side and 2 Rows of 4 Holes on other side, 1.75 inch centers on both sides.
View More
View Less
For more info visit:
electrification.us.abb.com
- Adapters for Standard and Four-Hole NEMA Transformer Pads
- Cables are Disconnectable to Make Swaps and Changes Easier
- Dual-Rated to Accept Copper or Aluminum Lugs
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
8 inch x 20 inch, thickness 3/4 inch. |