Alternate Catalog No. : TSC 4-8-3/4 TN
Catalog No. : TSC4-8-3/4TN
Description: TRANSFORMER SPADE ADAPTER
UPC: 75114269339
Tin-Plated Aluminum Transformer Spade Adapter, L-Shaped, 8 inch x 7 inch. Two rows of (2) 9/16 inch Diameter holes on 4 inch end, and Two rows of (4) 9/16 inch Diameter holes on 7 inch side. All holes on 1-3/4 inch Centers.
View More
View Less
For more info visit:
electrification.us.abb.com
- Adapters for Standard and Four-Hole NEMA Transformer Pads
- Cables are Disconnectable to Make Swaps and Changes Easier
- Dual-Rated to Accept Copper or Aluminum Lugs
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
8 x 7 in |