text.skipToContent text.skipToNavigation

Alternate Catalog No. : TSC 4-8

Catalog No. : TSC4-8

Description:  NEMA TRANS SPADE ADPT 8HL 3/8IN 4

UPC: 783786754366

NEMA Transformer Spade Adapters - Aluminum - TSC 4 series, (12) .562 inch Diameter Bolt Holes, L-Shaped - 7 inch x 6.5 inch, thickness 3/8 inch. 4-Hole Pad Side is 3 inches Wide with 1.75 inch centers,8-Hole Pad Side is 3.125 inch x 7 inch with 1.75 inch centers.
View More View Less
For more info visit:  electrification.us.abb.com
  • Adapters for Standard and Four-Hole NEMA Transformer Pads
  • Cables are Disconnectable to Make Swaps and Changes Easier
  • Dual-Rated to Accept Copper or Aluminum Lugs

Descriptors

Category

Electrical underground bus connector

Specifications

Connection

Mechanical

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

7 inch x 6.5 inch, thickness 3/8 inch.

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant