Alternate Catalog No. : TSC 4-6
Catalog No. : TSC4-6
Description: NEMA TRANS SPADE ADPT 6HL 3/8IN 4
UPC: 783786754342
NEMA Transformer Spade Adapters - Aluminum - TSC 4 series, (10) .562 inch Diameter Bolt Holes, L-Shaped - 6.5 inch x 5.25 inch, thickness 3/8 inch. 4-Hole Pad Side is 3 inches Wide with 1.75 inch centers, 6-Hole Pad Side is 3.125 inch x 5.25 inch with 1.75 inch centers.
View More
View Less
For more info visit:
electrification.us.abb.com
- Adapters for Standard and Four-Hole NEMA Transformer Pads
- Cables are Disconnectable to Make Swaps and Changes Easier
- Dual-Rated to Accept Copper or Aluminum Lugs
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
6.5 inch x 5.25 inch, thickness 3/8 inch. |