Alternate Catalog No. : TSC 4-12 TN
Catalog No. : TSC4-12TN
Description: NEMA TP TRANS SPADE ADPT 12HL 3/4 4
UPC: 783786754328
NEMA Transformer Spade Adapters - Tin Plated Aluminum - TSC 4 series, (16) .562 inch Diameter Bolt Holes, L-Shaped - 8 inch x 10.5 inch, thickness 3/4 inch. 4-Hole Pad Side is 4 inches Wide with 1.75 inch centers, 12-Hole Pad Side is 3.875 inch x 10.5 inch with 1.75 inch centers.
View More
View Less
For more info visit:
electrification.us.abb.com
- Adapters for Standard and Four-Hole NEMA Transformer Pads
- Cables are Disconnectable to Make Swaps and Changes Easier
- Dual-Rated to Accept Copper or Aluminum Lugs
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
8 inch x 10.5 inch, thickness 3/4 inch. |