Alternate Catalog No. : TSC 4-10 TN V1
Catalog No. : TSC4-10TNV1
Description: AL TFR SPADE ADAPTER 10 HOLE TINPL
UPC: 783786754304
Tin Plated Aluminum Transformer Spade Adapter, (1) Ten Hole NEMA Pad 4 inch x 8.75 inch x .5 inch thick, welded to a Four Hole NEMA pad that is 4 inch wide x 8 inch long x .5 inch thick - 2 Rows of 2 Holes along non-Welded end. L-Shaped.
View More
View Less
For more info visit:
electrification.us.abb.com
- Adapters for Standard and Four-Hole NEMA Transformer Pads
- Cables are Disconnectable to Make Swaps and Changes Easier
- Dual-Rated to Accept Copper or Aluminum Lugs
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
8 inch x 8.75 inch, thickness 3/4 inch. |